AnsweredAssumed Answered

Travelling wave line power and voltage transfert functions

Question asked by jponco on Aug 29, 2003
Latest reply on Aug 29, 2003 by ROB_LEFEBVRE
I try to evaluate power and voltage transfert functions along the propagation of an ideal, but lossy, broadband travelling wave line (DC -40 GHz) and dependig on various internal generator impedance, input matching, characteritics impedance and loading conditions.

Is there an Eagleware solution for such a basic problem and which module  would be required (linear, Harbec or other simulations..?)  

Outcomes