I have old *.ckt files and would like to import them into ADS 2004A. I just tried to import one *.ckt file into ADS by using [File] [Import]; however, resulting schematic wasn't same as *.ckt file. How do you import *.ckt file into ADS? I have attached a copy of *.ckt file below. Thank you.
-----------------------------------------------
DIM
LNG MIL
VAR
D50=35
D1#30 43.2928 48
L1#130 138.66 170
D2#30 63.4505 85
L2#120 169.666 170
D3#50 60.3331 80
L3#120 138.702 150
D4#10 14.4878 30
L4#80 110.259 120
D5#75 96.9129 100
L5#100 161.548 250
D6=35
L61#70 76.157 110
L62=40
L7#60 75.9123 90
CKT
MSUB ER=6.5 H=25 T=0.4 RHO=1 RGH=0
MSTEP 1 11 W1^D50 W2^D1
MLIN 11 12 W^D1 L^L1
MSTEP 12 13 W1^D1 W2^D2
MLIN 13 14 W^D2 L^L2
MTEE 14 15 16 W1^D2 W2^D3 W3^D4
MLIN 15 17 W^D3 L^L3
MLIN 16 18 W^D4 L=15
MBEND 18 19 W^D4 ANG=45 M=0
MLIN 19 20 W^D4 L=27
MBEND 20 21 W^D4 ANG=45 M=0
MLIN 21 22 W^D4 L^L4
MTEE 17 23 24 W1^D3 W2^D5 W3=10
MTEE 22 25 44 W1^D4 W2^D50 W3=10
MLIN 23 26 W^D5 L^L5
MTEE 27 28 26 W1^D6 W2^D50 W3^D5
MLIN 27 29 W^D6 L=16
MBEND 29 30 W^D6 ANG=45 M=0
MLIN 30 31 W^D6 L^L61
MTEE 31 32 33 W1^D6 W2^D6 W3=10
MLIN 32 39 W^D6 L^L62
MBEND2 39 40 W^D6 ANG=90 M=.5
MLIN 40 41 W^D6 L=5.8
MSTEP 41 42 W1^D6 W2^D50
MLIN 28 34 W^D50 L=17
MBEND 34 35 W^D50 ANG=45 M=0
MLIN 35 36 W^D50 L^L7
MTEE 36 37 38 W1^D50 W2^D50 W3=10
MBEND2 37 43 W^D50 ANG=90 M=.88
MLIN 24 51 W=10 L=6
MLIN 44 52 W=10 L=5
MLIN 33 53 W=10 L=10
MLIN 38 54 W=10 L=10
RES 51 52 R=70
RES 53 54 R=100
DEF4P 1 25 42 43 WIL
OUT
WIL DB[S11] GR1
WIL DB[S22] GR1
WIL DB[S33] GR1
WIL DB[S44] GR1
WIL DB[S23] GR3
WIL DB[S24] GR3
WIL DB[S34] GR3
WIL DB[S12] GR2
WIL DB[S13] GR2
WIL DB[S14] GR2
FREQ
SWEEP 8 12 .5
GRID
RANGE 8 12 .5
GR1 -40 0 10
GR2 -20 0 2
GR3 -40 0 10
OPT
RANGE 8 12
WIL DB[S11]<-20
WIL DB[S22]<-20
WIL DB[S33]<-20
WIL DB[S44]<-20
WIL DB[S23]<-20
WIL DB[S24]<-20
WIL DB[S34]<-20
WIL DB[S12]<-4.7
WIL DB[S12]>-4.9
WIL DB[S13]<-4.7
WIL DB[S13]>-4.9
WIL DB[S14]<-4.7
WIL DB[S14]>-4.9
-----------------------------------------------
DIM
LNG MIL
VAR
D50=35
D1#30 43.2928 48
L1#130 138.66 170
D2#30 63.4505 85
L2#120 169.666 170
D3#50 60.3331 80
L3#120 138.702 150
D4#10 14.4878 30
L4#80 110.259 120
D5#75 96.9129 100
L5#100 161.548 250
D6=35
L61#70 76.157 110
L62=40
L7#60 75.9123 90
CKT
MSUB ER=6.5 H=25 T=0.4 RHO=1 RGH=0
MSTEP 1 11 W1^D50 W2^D1
MLIN 11 12 W^D1 L^L1
MSTEP 12 13 W1^D1 W2^D2
MLIN 13 14 W^D2 L^L2
MTEE 14 15 16 W1^D2 W2^D3 W3^D4
MLIN 15 17 W^D3 L^L3
MLIN 16 18 W^D4 L=15
MBEND 18 19 W^D4 ANG=45 M=0
MLIN 19 20 W^D4 L=27
MBEND 20 21 W^D4 ANG=45 M=0
MLIN 21 22 W^D4 L^L4
MTEE 17 23 24 W1^D3 W2^D5 W3=10
MTEE 22 25 44 W1^D4 W2^D50 W3=10
MLIN 23 26 W^D5 L^L5
MTEE 27 28 26 W1^D6 W2^D50 W3^D5
MLIN 27 29 W^D6 L=16
MBEND 29 30 W^D6 ANG=45 M=0
MLIN 30 31 W^D6 L^L61
MTEE 31 32 33 W1^D6 W2^D6 W3=10
MLIN 32 39 W^D6 L^L62
MBEND2 39 40 W^D6 ANG=90 M=.5
MLIN 40 41 W^D6 L=5.8
MSTEP 41 42 W1^D6 W2^D50
MLIN 28 34 W^D50 L=17
MBEND 34 35 W^D50 ANG=45 M=0
MLIN 35 36 W^D50 L^L7
MTEE 36 37 38 W1^D50 W2^D50 W3=10
MBEND2 37 43 W^D50 ANG=90 M=.88
MLIN 24 51 W=10 L=6
MLIN 44 52 W=10 L=5
MLIN 33 53 W=10 L=10
MLIN 38 54 W=10 L=10
RES 51 52 R=70
RES 53 54 R=100
DEF4P 1 25 42 43 WIL
OUT
WIL DB[S11] GR1
WIL DB[S22] GR1
WIL DB[S33] GR1
WIL DB[S44] GR1
WIL DB[S23] GR3
WIL DB[S24] GR3
WIL DB[S34] GR3
WIL DB[S12] GR2
WIL DB[S13] GR2
WIL DB[S14] GR2
FREQ
SWEEP 8 12 .5
GRID
RANGE 8 12 .5
GR1 -40 0 10
GR2 -20 0 2
GR3 -40 0 10
OPT
RANGE 8 12
WIL DB[S11]<-20
WIL DB[S22]<-20
WIL DB[S33]<-20
WIL DB[S44]<-20
WIL DB[S23]<-20
WIL DB[S24]<-20
WIL DB[S34]<-20
WIL DB[S12]<-4.7
WIL DB[S12]>-4.9
WIL DB[S13]<-4.7
WIL DB[S13]>-4.9
WIL DB[S14]<-4.7
WIL DB[S14]>-4.9
Thanks
nilesh 8)