AnsweredAssumed Answered

Momentum benchmark: ADS 2008 U1 vs ADS 2006 U3

Question asked by SAABERICSSON on May 22, 2008
We have performed a Momentum benchmark, using

\examples\Momentum\Microwave\Hairpin_filter_prj

(no changes from original, except for unchecking "Reuse files from the previous simulation")

Result:

ADS 2006 U3, 32-bit: 160 seconds

ADS 2006 U3, 64-bit: 70 seconds

ADS 2008 U1, 32-bit: 70 seconds

ADS 2008 U1, 64-bit: 25 seconds

PC: Dell, Intel Core 2 Duo 6600 @ 2.40 GHz, 8 GB RAM
OS: Win XP Pro x64 Edition, SP2  

Outcomes