The ADS Update Releases include all features that are available for ADS at the time which the Update Release is released.
To insure you have all ADS 2006 features installed, recommend you download and install the latest Update Release (Update 3) and perform a "Complete" installation.
The ADS Update Releases include all features that are available for ADS at the time which the Update Release is released.
To insure you have all ADS 2006 features installed, recommend you download and install the latest Update Release (Update 3) and perform a "Complete" installation.
https://edasupportweb.soco.agilent.com/page/add_on_area?cid=301709&lang=1
What netlist exporter capability are you looking to use?
Best regards,
Jay Mc Kee
Technical Support Engineer
Agilent EEsof EDA