I see that Ptolemy has the capability to write to a wav file with the function: CDMA_WriteSigFile. However I would like to save stereo information into a wav file and this function only allows mono information at an 8kHz rate. I would require 16-bit stereo information at 41.625kHz (44.1kHz would work as well). Are there other functions that would do this? Can the CDMA_WriteSigFile be modified?
Thanks,
Todd
Thanks,
Todd