AnsweredAssumed Answered

Current&Voltage measurment of USB devices

Question asked by farhad on Feb 7, 2008
Hi,

I need to verify the following for a USB powered device:

Power input: 5 V from USB bus
Normal mode: 100 mA maximum
Suspend mode: 500 MicroA maximum

Which tools may I use to get an acceptable accuracy?  

Outcomes