For options 543 (43 GHz) and 544 (44 GHz) , the following adapter is included: • 2.4 mm female to 2.9 mm female adapter (p/n 1250-3782)
For Option 550 (50 GHz), the following adapters are included: • 2.4 mm female to 2.9 mm female adapter (p/n 1250-3782) • 2.4 mm female to 2.4 mm female adapter (p/n 33311-82005)
For options 543 (43 GHz) and 544 (44 GHz) , the following adapter is included:
• 2.4 mm female to 2.9 mm female adapter (p/n 1250-3782)
For Option 550 (50 GHz), the following adapters are included:
• 2.4 mm female to 2.9 mm female adapter (p/n 1250-3782)
• 2.4 mm female to 2.4 mm female adapter (p/n 33311-82005)
I hope this helped -