Hi,
From below link, I can't download the "Firmware Update Utility".
When I click it " Firmware Update Utility" , it just show nothing...
34460A/34461A/34465A/34470A Firmware | Keysight
Do anyone have the copy of the KeysightFirmwareUpdateUtility_1_0_27_0?
Or do anyone know where can download it?
Thanks.
Tom
For those who has the same problem, please see below:
34460A, 34461A, 34465A, 34470A TrueVolt Updating Firmware from USB, IOS, or Linux - YouTube