Product test is one of the most significant step in product development cycle.
SystemVue provides connected solution with Instruments to allow product tested with validated source and custom environment.
Digital Pre-Distortion (DPD) is a specific application to handle high-PAPR signal with PA operating with high PAE while also having low signal distortion.
For DPD, SystemVue provides both simulation-based and measurement-based solution
This technical note indicates instrument requirements for common measurement cases and measurement-based DPD.