Hi!
1 I set IBIS_I component on schematic, connected to IBIS_I component IBIS file of the DDR3L, set pin name and model and there was result in file 1.png
2 then I edited component definition: tools-netlist export_edit.... Result is in file 2.png
3 I created netlist: tools-netlist export-create.... Result is
*
.subckt mylibrary1_lib:cell_1:schematic
xibis1 n$8 n$3 n$2 n$9 ibis_i IbisFile="D:\Project\Myfpga\r1.0\doc\ibis 6gb ddr3l 1.35v\v91a_1p35_it.ibs" ComponentName="MT41K512M16HA" PinName="L7" SelectedPin=L7 ModelSelector=INPUT_1066 ModelName="INPUT_1066"
.ends mylibrary1_lib:cell_1:schematic
.end
4 I imported this netlist to ADS, but IBIS_I component WASN'T APPEARED!!!! The log is in file 3.png
What is wrong?
thank you
Suggest contacting your local Technical Support office for assistance. They will be able to troubleshoot your flow.