Hi,
The FFT Digitizer Board for E5505 Phase noise system has part number: NI PCI6111-1.
Can we replace this board with NI PCI6111 board? Can we install PCI6111 board on any PC with PCI slot?
When we buy a used E5503B system, can we install PCI6111 board on a PC with PCI slot and install the E5500 Phase noise software for a used E5503B system?
Our purpose is to build a E5503B phase noise test system. However, we can only buy a used E5503B system without PC and software. So we would like to buy PCI6111 board and install on a PC and install the E5500 Phase noise software.
Can we do that?
Thank you very much.
Best regards,
Timothy