Help with understanding the Output Specification for N5744A/N5764A
On N5744A, the output voltage has a range of 0 – 20V and output current range of 0 – 38A
If I set the output voltage to 12V, would the current still max out at 38A?
I am assuming that this would be applicable for the N5764A (w/ 78A max) as well.
Thank you very much