AnsweredAssumed Answered

vertical moving of waveform causes clipping in signal

Question asked by mangomango on Aug 16, 2017
Latest reply on Aug 22, 2017 by algoss

I use a differential probe 1131A with our new oscilloscope MSO-S 254A. Measured signal is a +-2V clock. When I try to position the trace out of the middle of the screen I observe clipping, at levels beyond +-4V.

Is there a way to simply move the trace up and down, without distorting the signal?

Outcomes