AnsweredAssumed Answered

8751 CAUTION: INSUFFICIENT MEMORY

Question asked by SergioMariotti on Aug 16, 2007
Dear Agilent experts,

a colleague of mine has reported an error message while calibrating the reflection of an old 8751 (5 Hz...500MHz).

CAUTION: INSUFFICIENT MEMORY

Our own 8751 works with an hp-agilent directional bridge (I don't remember model number) instead test-set.
Until now the 8751 worked very well and showed no one error.
The error still remain after PRESET and after reducing number of points.
That 8751 has been everytime operated by professional educated peoples.

Please help me with some suggestion.  

Do You think hardware failure? Some bad board or bad IC?

Thanks in advance.
Sergio Mariotti
Institute of Radioastronomy - Italy  

Outcomes