AnsweredAssumed Answered

How to measure electrical lenght from short cable

Question asked by bar28 on Aug 4, 2016

I have to do time domain measurement (electrical lenght) and measure around 10cm coaxial cable on 5 mm resolution. Both cable ends has SMA (male) connectors and max operating frequency of that jumper cable is less than 10GHz. What is most optimum frequency span size and number of frequency points that I can do electrical lenght measurements on such an resolution? Analyzer is 8722ES (50MHz -40GHz) with time domain option.

Outcomes