AnsweredAssumed Answered

measurements on a square shape sample

Question asked by S_D on Jun 20, 2016

Hi,

I want to make dielectric measurements (dielectric constant and loss) on a square shaped sample of size about 5 mm X 5 mm X 1 mm using N5230A network analyser. The fabrication technique limits the shape and size of the sample and hence can't make it bigger or circular. Would prefer a continuous sweep of dielectric data in the range of 10 MHz - 40 GHz. Please suggest which method/calibration technique could be the best option. Thanks

Outcomes