Hi,
Provided that I need maximum output of 300V AC /50Hz. Which product is the most suitable?
Is AC6801A the correct option or any other products recommended?
thank you.
Regards,
Luca
Provided that I need maximum output of 300V AC /50Hz. Which product is the most suitable?
Is AC6801A the correct option or any other products recommended?
thank you.
Regards,
Luca
specifications of AC6801A :
AC Output Ratings:
Power: *500 VA*
Ranges: *135 Vrms, 5 A or 270 Vrms, 2.5 A*
Maximum peak current: 15 A for 135 Vrms; 7.5 A for 270 Vrms
Frequency: 40 to 500 Hz
DC Output Ratings:
Power: 400 W
Ranges: 190 V, 4 A or 380 V, 2 A
Check if current and power are ok for you. You wrote "300VAC", what you want, 300V RMS or 300V peak-to-peak.
if the answer is 300Vpp or 106Vrms, AC6801A is the right choice.
But, if the answer is 300Vrms, you must choice between 6811B, 6812B and 6813B depend max current and power you need.
Regards
Yves,QC Canada