AnsweredAssumed Answered

Measure AC capacitance for cable

Question asked by thomas78 on Aug 1, 2010
Latest reply on Aug 2, 2010 by scottrf
Hi,

Does anyone have idea on the instrument to measure AC capacitance for cable?

Cable spec as below:

a) Max electrostatic capacitance per meter of cable : 390 pF
b) Type / size of cable : 1C x 630mm2
c) Voltage rated : 19/33(36) kV

Can NA with time domain,TDR or LCR meter do the job for cable measurement?  

Outcomes