The 2000x users guide says the 1141A Active differential probe, 200 MHz (requires 1142A power supply) can be used with the MSOX2024A. However, in the InfiniiVision 2000x Datasheet it says the 1141A Active differential probe is incompatible. Which is correct? Why wouldnt it be compatible with the external ps?
jerry
jerry
It's unclear why it's not compatible. The decision may have been made due to limited internal memory for keeping track of additional probes. There are a number of other probes that are not compatible with the 2000X.
Al