AnsweredAssumed Answered

New release, EMPro 2013.07

Question asked by HSLEE Employee on Sep 3, 2013
EMPro 2013.07 was released almost a month ago and it comes with various new features and capabilities. 

Some highlights are:

*EMI Analysis*
EMPro 2013.07 enables engineers to simulate the radiated emissions of electronic circuits and components and then determine whether these emissions are within levels specified by common electromagnetic compatibility (EMC) standards, such as FCC Part 15, CISPR 22 and MIL-STD-461F. This capability is enabled by new specification-compliance templates, as well as several enhancements to both EMPro’s finite element method (FEM) and finite difference time domain (FDTD) simulators.

*Remote/Distributed Simulation*
EMPro 2013.07 introduces a new simulation management tool for launching remote and distributed simulations on high-end servers and compute clusters, disconnecting and later reconnecting a client computer, and receiving status updates on a mobile device.

*Increased Efficiency*
EMPro 2013.07 includes a number of new features and capabilities that help to increase your efficiency.

+FEM support for additional material types, including anisotropic and frequency dependent magnetic materials+
+Increased FEM mesh performance and robustness for large designs+
+New FEM hybrid boundary conditions that result in higher simulation speed and accuracy+
+FDTD simulation enhancements in the areas of port accuracy and graphical processing unit acceleration+
+A real-time electrical connectivity checking tool in the main geometry modeling window that prevents inadvertent gaps between conductors+
+A parameterized trace component for modeling IC and printed circuit board interconnects+
+Numerous graphical user interface enhancements, in the areas of snapping, bending, length measurements, results display and managing large groups of objects+

Edited by: HSLEE on Sep 3, 2013 11:20 PM  

Outcomes