Hi,
I am playing with Agilent Signal Studio for LTE-LTE-Advanced FDD to generate waveform files for standard Base station LTE tests.
Target Instrument is E4433B. I have to generate waveforms for Base station Uplink and Downlink defined in 3GPP test models.
Please help.
Regards.
I am playing with Agilent Signal Studio for LTE-LTE-Advanced FDD to generate waveform files for standard Base station LTE tests.
Target Instrument is E4433B. I have to generate waveforms for Base station Uplink and Downlink defined in 3GPP test models.
Please help.
Regards.
E443xB ESG signal generators were discontinued when the Signal Studio tools were created, so they are not compatible due to a variety of hardware limitations.
Agilent Signal Studio collection are license for playback waveform creation tools. The user interface for all of the Signal Studio applications is fully functional to create and modify waveforms for specific applications such as LTE, but the target generators must be licensed to play back the waveforms that are created and downloaded in that generator.
The compatible generators for Signal Studio are the N5172B EXG, N5182A MXG, N5182B MXG and E4438C ESG.
Please contact your sales rep for options such as trade-in credit for the E4433B.
Regards -