AnsweredAssumed Answered

Management of network analysers in the corporate environment

Question asked by jakenelson on Oct 8, 2013
Hi Everyone,

I support 20+ analyzers at our facility. They are mostly running Windows XP, most of them are E5071Cs. 

The issue I have is with managing them, I've joined them to a Windows domain because without windows updates and virus updates they are vulnerable. The problem here is that Windows updates and regular virus scans kill the analyzer's performance completely to the point where users can't work with them.

How do you manage yours to maintain security and adhere to most corporate IT security policies without damaging the performance of the unit?

Thanks for your time.

Jake  

Outcomes