AnsweredAssumed Answered

Data Logger Pro, Using Advance Features - multiple scans, events and script

Question asked by tomc on Sep 27, 2012
Datalogger Pro Software FREE with every 34980A Multifunction Switch/Measure Unit purchase - until the end of January 2013
More information: http://www.agilent.com/find/34980promo 

Watch a six minute tutorial on using BenchLink Datalogger using screen captures and text (note: there is no audio to this video): http://www.youtube.com/watch?v=D1VNqTC8K6A

BenchLink Data Logger Pro can be used to setup multiple scans and branching based on events. See advanced data logging and decision making capabilities without spending hours programming. 
BenchLinch Data Logger Pro can be used with the 34970A, 34972A and the 34980A. Additional details at: http://www.agilent.com/find/34830A

For more information:
http://www.agilent.com/find/34980promo
http://www.agilent.com/find/34980A
http://www.agilent.com/find/34970A
http://www.agilent.com/find/34972A  

Outcomes