AnsweredAssumed Answered

8753E LCD HV supply ( Inverter)

Question asked by DavidSudry on Feb 26, 2008
Latest reply on Aug 3, 2013 by callan
I am looking for a source for 8753E LCD HV supply ( Inverter ).
It is a small board about 4" x 1" mounted on the back of the LCD display module.
I have purchessed a Sharp LCD module (LQ084V1DG21), to replace the original weak LCD display, and after a while the inverter died.

Will appreciate information for the HV inverter source.

David Sudry  

Outcomes