AnsweredAssumed Answered

Generate Waveforms with Agilent's BenchLink Waveform Builder Pro

Question asked by lhornburg Employee on Sep 20, 2012
Video: http://www.youtube.com/watch?v=EGsUKqjPfck
See an overview of BenchLink Waveform Builder Pro and how easy it is to create a waveform from a library, modify it and download it to a 33522A waveform generator. BenchLink Waveform Builder Pro can be used with several models of Pulse Generators including the: 81150A, 81160A, 81180A. Along with 33110A, 33120A, 33250A and a 33521A, and a 33522A Function Generators.

For more information: 
http://www.agilent.com/find/33522A
http://www.agilent.com/find/81150A
http://www.agilent.com/find/81180A
http://www.agilent.com/find/33250A
http://www.agilent.com/find/33521A  

Outcomes