AnsweredAssumed Answered

Creating Custom Signals Using BenchLink Waveform Builder Pro Software

Question asked by lhornburg Employee on Oct 18, 2012
Creating Custom Signals Using Agilent's BenchLink Waveform Builder Pro Software and 33522A

Agilent 33503A BenchLink Waveform Builder Pro Software is the first full-featured waveform creation software for pulse/function/arbitrary waveform generators. The software enables you to take full advantage of the signal generation capabilities of the Agilent 33200, 33500, 81100 Series waveform generators and makes custom waveform creation fast and simple!

This Microsoft Windows®-based program provides easy-to-use creation tools such an equation editor, waveform math and drawing tools to create custom signals with a library of built-in waveforms to choose from. The software also provides a waveform sequencer, filters and windowing functions allowing you to easily modify and further define your waveform.

With the BenchLink Waveform Builder Pro you get advanced signal creation and editing capabilities without spending hours programming.
Video: http://www.youtube.com/watch?v=Me92e_sJyAc

For more information on the software: 
http://www.agilent.com/find/33503

For more information on products:
http://www.agilent.com/find/33522A
http://www.agilent.com/find/33503A
http://www.agilent.com/find/33521A  

Outcomes