The E5505A is a modular phase noise measurement solution. It consists of a PC controller with FFT digitizer and an N5500A test set. An optional component is an N5507A downconverter that converts microwave signals up to 26.5GHz down to a lower RF signal for comparisons with an RF reference source (there is no such model E5507A). There are several downconverters that work with the E5505A system, the N5507A, N5502A, and the N5501A, with the main difference being the upper frequency limit. For more information, see the E5505A Performance and Configuration Guide.
The E5505A is a modular phase noise measurement solution. It consists of a PC controller with FFT digitizer and an N5500A test set. An optional component is an N5507A downconverter that converts microwave signals up to 26.5GHz down to a lower RF signal for comparisons with an RF reference source (there is no such model E5507A). There are several downconverters that work with the E5505A system, the N5507A, N5502A, and the N5501A, with the main difference being the upper frequency limit. For more information, see the E5505A Performance and Configuration Guide.
E5505A: http://www.home.agilent.com/agilent/pro ... s.Overview
E5505A Performance and Configuration Guide: http://www.home.agilent.com/agilent/pro ... ageMode=CG
Regards -
Relevant Products:#E5505A,N5507A#