AnsweredAssumed Answered

Data Logger Pro, Achieve high-speed temperature tests of small gas engines

Question asked by lhornburg Employee on Oct 26, 2012
A six minute tutorial on using BenchLink Datalogger using screen captures and text - no audio.
BenchLink Data Logger Pro can be used to setup multiple scans and branching based on events. See advanced data logging and decision making capabilities without spending hours programming. BenchLinch Data Logger Pro can be used with the 34970A, 34972A and the 34980A.
Video: http://www.youtube.com/watch?v=D1VNqTC8K6A

Datalogger Pro Software FREE with every 34980A Multifunction Switch/Measure Unit purchase - until the end of January 2013
More information:
http://www.agilent.com/find/34980promo 

Find out more: 
http://www.home.agilent.com/upload/cmc_upload/All/clp_ID.2069207_eng.html?cmp... 

Additional details at: 
http://www.agilent.com/find/34830A
http://www.agilent.com/find/34970A
http://www.agilent.com/find/34972A
http://www.agilent.com/find/34980A  

Outcomes