I've tried to simulate a pulsing pwm-driven LED with these parameters:
Waveform: Pulse
Frequency: 200Hz
High Level: 3V
Low Level: 0V
Duty Cycle: 50%
Edge Time: 9ns (both)
Modulation Type: PWM
Source: Internal
Duty Cycle Deviation: 40%
Shape: Triangle
PWM Frequency: 1Hz
While modulating the pulse wave, i noticed dropouts. The pulse wave is missing a pulse. This happens periodically with the modulation frequency (1Hz).
Device: 33522A
Firmware Version 1.11
Waveform: Pulse
Frequency: 200Hz
High Level: 3V
Low Level: 0V
Duty Cycle: 50%
Edge Time: 9ns (both)
Modulation Type: PWM
Source: Internal
Duty Cycle Deviation: 40%
Shape: Triangle
PWM Frequency: 1Hz
While modulating the pulse wave, i noticed dropouts. The pulse wave is missing a pulse. This happens periodically with the modulation frequency (1Hz).
Device: 33522A
Firmware Version 1.11
http://www.home.agilent.com/agilent/editorial.jspx?cc=US&lc=eng&ckey=1974550&nid=-536902257.940638&id=1974550