AnsweredAssumed Answered

N6705A State Save and Recall via Front Panel

Question asked by MattC Employee on Oct 26, 2012
This video details the procedure to save and recall a state via the front panel on an N6705A DC power analyzer.
Video: http://www.youtube.com/watch?v=TG4VLOWla9o

The N6705B DC Power Analyzer provides unrivaled productivity gains for sourcing and measuring DC voltage and current into the DUT by integrating up to 4 advanced power supplies with DMM, Scope, Arb, and Data Logger features. The N6705B eliminates the need to gather multiple pieces of equipment and create complex test setups including transducers (such as current probes and shunts) to measure current into your DUT.


For more information:
http://www.agilent.com/find/n6705b
http://www.agilent.com/find/n6705a
http://www.agilent.com/find/n6700  

Outcomes