Leveled power at 50 MHz up to +21 dBm
Frequency range of 10 MHz to 18 or 26.5 GHz
preferably internal scalar pulse with required scalar rear connectors.
Frequency range of 10 MHz to 18 or 26.5 GHz
preferably internal scalar pulse with required scalar rear connectors.
I think the only one that's going to get you there is the E8257D. Option 007 - analog ramp sweep - gives you the outputs you need for the 8757D. The power level at 50MHz is pretty high at +21dBm. Option 521 gives you a high power 20GHz frequency range but the output power is spec'd at +19 at 50MHz if you turn the low pass filters OFF (+16 with them on as default). It gets up over +24dBm over 250MHz.
SK