AnsweredAssumed Answered

Optimize Sensitivity When Measuring Low-level Signals - YouTube Video

Question asked by tabbott Employee on Sep 17, 2012
Hi -

Here is a YouTube video - Optimize Sensitivity When Measuring Low-level Signals.

http://www.youtube.com/watch?v=MUa429djirI

(No audio) Agilent X-Series digital signal analyzers can be used to measure very low power signals. There are several instrument settings which can be adjusted to increase the sensitivity of a measurement. This video displays several of the most common ways to increase measurement sensitivity. By making these adjustments, we drop our noise floor by 25dB and uncover hidden details of a low-level pulsed signal. For more on optimizing measurement sensitivity, see Hint 3 of Agilent's 8 Hints for Better Spectrum Analysis Application Note, Literature 5965-7009E http://www.agilent.com/find/8-hints

Enjoy!  

Outcomes