Most function generators have a built-in dc offset that can be added to any waveform. The 33220A's built-in dc offset function can be used with any waveform to generate any combination of amplitude and offset within a -5Vdc to +5Vdc window into a 50-Ohm load. For applications which require a larger offset, you may be able to use an external power supply to generate the additional offset. See attached for more information as well as a nice diagram.