Dear Sirs!
We are trying to set up a small internal facility to measure
conducted emission and susceptibility according to MIL STD 462 for
our satellite hardware.
We would need information on existing (HP-VEE, Borland-C, Labview/Labwindows) software for
generator (i.e. HP8663, HP8665, Marconi 2031) and
analyzer (i.e. HP8566A, HP8568, HP8563E, HP8562, ADVANTEST TR471)
IE3-BUS control to perform the following tests:
CE01, conducted emission, power leads, 30Hz to 20kHz
CE03, conducted emission, power leads, 20kHz to 50MHz
CE02, conducted emission, control & signal leads, 30Hz to 20kHz
CE03, conducted emission, control & signal leads, 20kHz to 50MHz
CS01, conducted susceptibility, power leads, 20Hz to 50kHz
CS02, conducted susceptibility, power leads, 50kHz to 50MHz
Thanks in advance!
Mit freundlichen Gruessen - Best regards,
T. Petsch, A. Schwarz
/---------------------------------------------------------------
| Dipl. Ing. Andreas SCHWARZ |
| Design Engineer |
| |
| SCHRACK AEROSPACE Ges.m.b.H. Tel. : Int.+43-1-80199/5546 |
| Breitenfurterstr. 106-108 Fax : Int.+43-1-80199/695 |
| A-1120 Vienna, AUSTRIA / EUROPE |
| |
| e-Mail: andreas.schwarz@shraero.co.at |
| ftp: yes, News: no, WWW: yes |
---------------------------------------------------------------/
/---------------------------------------------------------------
| Dr. Thomas PETSCH |
| Senior Systems Engineer |
| |
| SCHRACK AEROSPACE Ges.m.b.H. Tel. : Int.+43-1-80199/5749 |
| Breitenfurterstr. 106-108 Fax : Int.+43-1-80199/695 |
| A-1120 Vienna, AUSTRIA / EUROPE |
| |
| e-Mail: thomas.petsch@shraero.co.at |
| ftp: yes, News: no, WWW: yes |
---------------------------------------------------------------/