To: HP Vee Reflector
From: rondes@rostra.com
date: Wednesday, April 09, 1997, 16:05
1) I'm using HP Vee 3.12 in Windows 95. I'm recording two waveforms to the
strip chart object. At the start of the run, everything is displayed as
expected. Then the second trace disappears with only a few points show up
initially as they are recorded. Just as they are about to scroll off the
chart, the entire second trace shows up again. I'm using continuous line"
and point" as attributes for each point plotted. I don't have this problem
when using solid area'. The pentium computer uses a Stealth64 Graphics 200
series PCI card. This problem shows up in 1024x768, 800x600, and 640x480
modes using 256 or 64K colors. Please help.
2) How do you convert a real type number in a scalar type to be used by the
meter object?
Thanks for your time and attention,
Ron
From: rondes@rostra.com
date: Wednesday, April 09, 1997, 16:05
1) I'm using HP Vee 3.12 in Windows 95. I'm recording two waveforms to the
strip chart object. At the start of the run, everything is displayed as
expected. Then the second trace disappears with only a few points show up
initially as they are recorded. Just as they are about to scroll off the
chart, the entire second trace shows up again. I'm using continuous line"
and point" as attributes for each point plotted. I don't have this problem
when using solid area'. The pentium computer uses a Stealth64 Graphics 200
series PCI card. This problem shows up in 1024x768, 800x600, and 640x480
modes using 256 or 64K colors. Please help.
2) How do you convert a real type number in a scalar type to be used by the
meter object?
Thanks for your time and attention,
Ron