AnsweredAssumed Answered

Download EMPro Workshop and Lab Examples!

Question asked by HSLEE Employee on Dec 14, 2010
EMPro Workshop provides various Lab examples to show the complete Electro-Magnetic (EM) simulation flow and the procedure from processes like solid modeling, simulation setup, simulations, data display, and post processing. These lab examples are based on FEM (Finite Element Method) and Finite Difference Time Domain (FDTD) simulation technologies. Also the workshop provides examples for 3D Component Technology which bridges EMPro and ADS, and expands the simulation space into mechanical designs. The workshop material included are slides, and example projects for EMPro and ADS.

http://edocs.soco.agilent.com/display/eesofkc/EMPro+Workshop+and+Lab+Exercises

Outcomes