Skip navigation

News

Top & Trending
minolta1
Hello please where is possible to find or who has got firmware to spectrum analyzer HP 8591A (old version) ? I need U6 U7 U23 U24 and there are 27C512 eprom s. Labeled is 08590-80154 900103  (1990 year).or another about 1990-91?  In this older type of CPU board is not possible to install 27C010 eproms with newer firmware (PAL array with
0

newcomer
error when reinstalling OS windows 7 service pack 1 and reinstalling complete software + vee for hf radio tester. how to rectify this, please help.
1