Skip navigation

News

Top & Trending
jdwindrvr
This video describes how to setup the 34410A or 34411A Digital Multimeter using the front panel to view the 2nd display. While the main display shows DC Volts, the second display will show you the peak to peak voltage and therefore give you more information about the voltage you are measuring. Video: http://www.youtube.com/watch?v=BL6ry8F1H6s
1

tomc
The Agilent 34401A is the industries most popular 6.5 digit digital multimeter. The 34401A is a true multimeter as it offers DCV, ACV, DC and AC current, 2 and 4 wire resistance, frequency, period, diode test and much more. It is easy to use on the bench and provides 1000 rdgs/s in a system. Watch this short video:
1