Skip navigation

News

Top & Trending
stmichel
PAM-4 signaling is a very popular data format for high-speed communication links in datacenters. A clock recovery unit is needed for transmitter and receiver characterization. Many PAM-4 SERDES use retimers so the clock must be recovered from the data stream. Keysight provides electrical and optical clock recovery solutions that operate with
0

CSGForumFAQ
Does M9393A work without M9300? If so, when using the M9393A with 100 MHz reference on a pulse generator, what is the external reference input voltage?
1