HighSpeedADC

Unrivaled 10 GS/s AXIe High-Speed Digitizer Providing High Dynamic Range with Wide Bandwidth

Blog Post created by HighSpeedADC on Feb 13, 2017

Multi-Module Capability Ensures Very High Channel Density

Key Features:

-New AXIe high-speed digitizer with up to 10 GS/s sampling rate

-4 channels, 10-bit, DC up to 2.5 GHz bandwidth

-Multi-channel applications in advanced physics experiments, and aerospace & defense

 

Keysight High-Speed Digitizers Team announces the new M9710A 10-bit AXIe high-speed digitizer running at 10 GS/s. With high dynamic range across a wide 2.5 GHz bandwidth, this digitizer is ideal for multi-channel applications in advanced physics experiments, and aerospace & defense.

 

The new M9710A AXIe module features up to 4 DC-Coupled input channels, a very high sampling rate up to 10 GS/s and a long on-board acquisition memory up to 8 GB in a compact single-slot AXIe form factor.

This new module includes proprietary ICs developed by Keysight. In particular, the LDNA front-end amplifier IC provides single ended to differential outputs to the interleaved ADC. The resulting channel performance in interleaved ADC mode remains unaltered thanks to a low noise architecture and distortion contribution, which is 15 dB lower than the ADC specification.

Build Multi-Channels Data Acquisition Systems

Based on the modular AXIe architecture, the M9710A high-speed DAQ is scalable and extensible to provide a fully operational multichannel system on a compact format. It combines high channel density, measurement fidelity and high throughput to build acquisition systems with high channel count and fast, accurate measurements in a compact form factor. The architecture provides a fully operational system, with an offer of 2-, 5- and 14-slot AXIe chassis.

For instance, up to thirteen M9710A high-speed digitizers can be inserted in the M9514A 14-slot chassis providing a 52 channels 10-bit system.

"With its new design and outstanding performance, such as flat SFDR over a large analysis bandwidth combined with minimum overshoot on fast pulse and exceptional low noise input level, the M9710A targets time and frequency domain applications" said Pierre-François Maistre, High-Speed Digitizers Project Manager, Keysight R&D Digital & Photonics Centre of Excellence. "With its new proprietary ICs, it provides better measurement fidelity at higher sampling rate over larger bandwidth".

AXIe is an open system, and users can choose between 8-, 10-, and 12-bit high-speed digitizers’ resolution and mix and match modules and chassis.

Moreover, multichannel acquisition software AcqirisMAQS, designed specifically for large multichannel acquisition enables configuration management as well as visualization of data for hundreds of channels from a single console.

Additional information about product configuration and pricing is available at www.keysight.com/find/M9710A

For more information about our AXie Solutions, please contact us at digitizers@keysight.com.

 

M9710A AXIe High-Speed Digitizer, 4 channels, 10-bit resolution, up to 10 GS/s, and DC to 2.5 GHz bandwidth.

Outcomes