Skip navigation
All Places > Keysight Blogs > General Electronics Measurement > Blog > 2017 > June
2017

New 80-W and 160-W programmable DC bench power supplies provide best-in-class ease of use, modern connections and multi-channel display

  • Simultaneously displays all three color-coded channels on a 4.3” color LCD 
  •  Provides industry-leading output stability under extreme, dynamic load conditions
  •  Enables data logging plus output sequencing and coupling


Meet the new E36300 Series triple-output programmable DC power supplies from Keysight Technologies. With a large color display, intuitive user interface, modern device connections via LAN (LXI, USB and optional GPIB, the E36300 gives you the performance of system power supplies at an affordable price.


”Today’s complex designs place higher demands on the systems that power them,” said Bill Griffith, application engineer manager at Keysight Technologies. “But these power systems often cause design problems, and basic power supplies may be incapable of uncovering them. With the E36300 Series, engineers can simulate power problems early in the design cycle. And advanced features, such as low-current measurements, auto-series and auto-parallel connections, sequencing and data logging help them detect power problems.”


The E36300 Series’ low, normal mode noise specifications mean that you get quality power for precision circuitry applications, so you can power your designs with confidence. These bench power supplies are acoustically quiet too. Each model provides excellent line/load regulation of 0.01%, fast transient response time of <50 us, low current measurement down to 80 uA and over-voltage, over-current and over-temperature protection to prevent damage to the device under test.

Additionally, you can control these bench power supplies to set parameters and status alerts, visualize power output, and log changing voltage and current over time with Keysight BenchVUe software. The included Test Flow capabilities let you quickly automate power-supply setups and measurements into test sequences.


In addition to design engineers, the E36300 Series is ideal for new users and students learning to use power supplies. With a full-menu, front-panel interface, the E36300 Series is easy and intuitive to use. The units provide individual knobs for voltage and current, individual On/Off on each channel, and a keypad and softkeys to easily configure the power supply, simplify operation and improve productivity. Even new users can quickly control and measure the unit to deliver results.


The E36300 Series is available now, with prices starting at $1,100 USD.

Learn more about these new bench power supplies and see how upgrading can save you testing time.

 

 

Product number

 

 

Power

 

 

Max. Voltage

 

 

Max. Current

 

 

E36311A

80 W

6V, +25V, -25V

5A, 1A, 1A

E36312A

80 W

6V, 25V, 25V

5A, 1A, 1A

E36313A

160 W

6V, 25V, 25V

10A, 2A, 2A

10 Tips to improve your thermocouple accuracy Part 1