You have a design that you want to optimize using different simulation setups or even different schematics. For example, say you want to optimize an amplifier's input and output matching networks to meet both S-parameter and large-signal specifications simultaneously. How do you do this?
There are two example workspaces that show ways of doing this. If your objectives are relatively simple, for example, just S-parameters and a large-signal simulation, you may be able to use just one schematic.
If you have more complex objectives and prefer to optimize a design using multiple schematics, the Sequencer can be used. Registered users can learn more and get two example workspaces here. http://bit.ly/2bxYAar
Try a free ADS 30-day trial.
http://bit.ly/2bxYkbP